IESNA:LM-63-2002
[TEST]P939619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11775
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1569.1 1446.9 1335.5 1231.7 1147.1 1110.8 1108.9 1128 1178.9 1287.1
1455.8 1653.1 1875.9 2120.4 2325.3 2510.6 2682.4 2872.8 3028.1 3194.8
3400.5 3536 3636 3764.6 3949.2 4323.5 4883 5587.6 6168.8 6091.8
4997.6 2679.9 874 371.1 145.1 47.7 0
1569.1 1455.8 1345 1240 1155.3 1113.3 1114 1131.8 1182.1 1289
1454.5 1643.6 1867 2114.6 2320.2 2508 2676.1 2856.2 3018.5 3185.9
3387.7 3543.7 3651.3 3742.9 3933.9 4285.3 4817.4 5522.7 6144.6 6077.2
5092.4 2830.1 1005.1 386.4 162.3 57.9 0
1569.1 1459.6 1353.3 1252.7 1168.7 1121 1114.6 1126.1 1164.9 1247
1387.7 1576.7 1795.1 2028.7 2248.9 2446.9 2612.4 2763.9 2923.7 3105.7
3308.2 3526.5 3704.7 3842.9 4011.5 4297.4 4756.3 5447.6 6234.4 6550.1
5825.1 3781.7 1507.4 673.5 297.3 106.3 0
1569.1 1457.7 1360.9 1266.7 1184.6 1136.9 1122.9 1131.2 1157.9 1218.4
1332.3 1494 1686.9 1897.6 2114 2340.6 2556.4 2737.8 2908.4 3094.9
3321.5 3548.1 3754.4 3939.6 4154.8 4424 4844.2 5530.4 6574.9 7603
7584.5 5599.7 2851.1 1346.3 622.5 213.2 0
1569.1 1467.3 1379.4 1297.9 1223.5 1170.6 1150.9 1154.7 1175.1 1219.6
1300.5 1424.6 1590.7 1769 1956.8 2178.3 2436.1 2705.3 2943.4 3189.8
3427.8 3693.3 3973.4 4239.4 4537.3 4912.9 5441.9 6221 7465.5 9033.9
9597.3 7492.2 4868.3 2498.5 1082.1 336.7 0
1569.1 1466 1385.1 1303.7 1230.5 1175.1 1152.8 1157.9 1177.6 1220.9
1293.5 1414.4 1574.2 1749.9 1933.2 2149.6 2410 2683.7 2934.5 3192.3
3437.4 3702.2 3982.3 4263 4574.9 4962.6 5490.9 6259.8 7466.7 9000.2
9592.8 7604.9 4847.3 2459.6 1058.6 324.6 0
1569.1 1479.3 1406.1 1338.7 1275 1224.1 1198 1193.5 1212.6 1251.5
1313.8 1410 1532.2 1679.2 1861.3 2068.8 2338.7 2641.1 2971.4 3322.8
3676.1 4023.6 4351.5 4670.4 5007.7 5388.4 5818.1 6348.3 7028.2 7671.7
7277.7 5116.6 2192.9 698.3 252.1 61.7 0
1569.1 1495.9 1438 1388.3 1341.2 1299.8 1273.1 1260.4 1268.6 1302.4
1357.1 1428.4 1522.6 1653.8 1832.6 2059.2 2330.4 2642.3 2981 3326
3654.4 3968.3 4266.8 4554.5 4813.6 5039.6 5217.2 5317.1 5234.4 4608
2929.4 1024.8 402.3 231.1 114.6 39.5 0
1569.1 1518.8 1480 1446.9 1417.6 1389 1371.1 1365.4 1371.1 1393.4
1431 1484.4 1564 1686.2 1849.2 2056.1 2306.2 2588.9 2877.2 3158.6
3417.6 3674.2 3886.8 4075.2 4213.3 4282.1 4256.6 4056.1 3506.8 2362.2
977.1 419.5 287.1 201.8 129.2 56 0
1569.1 1541.1 1522.6 1509.3 1496.5 1487 1485.1 1493.3 1510.5 1541.7
1583.1 1637.8 1712.3 1825 1969.5 2159.8 2394.1 2658.2 2935.1 3222.9
3515 3803.4 4070.7 4301.2 4483.9 4555.2 4417 3884.9 2754.4 1242.5
515 329.7 233.6 159.8 104.4 47.7 0
1569.1 1573.6 1576.1 1583.1 1590.7 1602.2 1619.4 1648.7 1688.8 1739.7
1805.3 1885.5 1996.9 2152.2 2355.2 2601.6 2880.4 3175.8 3482.6 3790
4094.9 4394.1 4675.5 4868.3 4905.9 4704.7 4170.7 3226.7 1867 699.6
361.6 250.2 173.1 106.9 63.7 22.9 0
1569.1 1582.5 1593.9 1613 1629.6 1649.3 1676 1708.5 1753.7 1808.4
1874 1959.3 2072 2220.3 2399.8 2609.2 2839 3079.6 3329.2 3573.6
3807.2 4038.9 4235.6 4347.6 4299.3 4032.6 3495.3 2665.9 1519.4 576.1
307.5 209.4 145.1 87.2 47.7 13.4 0
1569.1 1592.7 1616.2 1641.7 1669.7 1693.9 1727 1764.5 1804 1856.8
1915.4 1981.6 2067.5 2175.1 2300.5 2441.2 2594.6 2752.4 2914.1 3066.9
3210.1 3326 3385.8 3337.4 3141.4 2767.7 2251.5 1630.8 926.2 425.2
259.1 183.3 129.9 84.7 50.3 17.2 0
1569.1 1604.7 1646.1 1688.8 1725.7 1754.3 1785.5 1809.7 1828.2 1846
1858.7 1868.3 1877.2 1881.6 1874.6 1843.5 1786.2 1716.8 1648.7 1548.7
1385.1 1175.7 973.9 805.9 668.4 559.5 474.9 408.7 352.6 304.9
256.5 214.5 174.4 130.5 83.4 30.6 0
1569.1 1622.6 1675.4 1727 1762 1784.9 1797 1801.4 1791.9 1775.3
1751.2 1715.5 1657.6 1582.5 1488.3 1383.9 1282 1184.6 1088.5 991.7
893.7 804.6 728.2 653.1 587.5 530.2 482.5 441.1 401 360.9
313.8 268.6 216.4 161.7 94.8 37.6 0
1569.1 1637.8 1704 1751.2 1780.4 1790 1784.3 1774.1 1750.5 1716.8
1661.4 1574.8 1475.5 1380.7 1307.5 1247 1179.5 1101.9 1022.3 947.8
887.4 854.9 807.8 742.9 681.1 625.1 568.4 513.1 464 416.9
362.8 303.6 234.9 166.1 96.8 46.5 0
1569.1 1650.6 1721.2 1765.2 1781.1 1776 1766.4 1744.8 1706 1645.5
1565.3 1480 1403 1335.5 1271.2 1208.2 1141.3 1070.7 1008.9 962.5
948.5 944.6 912.2 858.7 800.8 741.6 670.3 600.3 535.3 480.6
427.1 367.9 309.4 238.7 166.8 86.6 0
1569.1 1663.9 1736.5 1775.3 1778.5 1765.2 1748 1714.9 1655 1581.8
1516.3 1462.2 1404.2 1336.8 1261.6 1187.8 1110.8 1038.2 971.4 933.2
920.5 903.9 884.2 850.4 791.9 733.3 682.4 635.3 599 558.9
508.6 455.1 397.2 329.1 257.8 153.4 0
1569.1 1672.2 1744.1 1772.8 1769.6 1749.9 1723.1 1677.3 1609.2 1548.1
1505.4 1464.1 1412.5 1345.7 1264.2 1170.6 1078.3 991.1 914.7 881
845.3 821.2 792.5 731.4 670.9 624.5 585.6 557.6 535.3 500.3
466 413.8 355.2 297.9 230.4 136.9 0
1569.1 1675.4 1751.2 1775.3 1765.2 1744.1 1710.4 1651.2 1585 1536
1499.7 1462.2 1413.8 1352 1266.1 1160.4 1043.9 939.5 858.7 818.6
774 733.9 677.3 609.8 558.3 518.8 487.6 461.5 433.5 401
376.8 326.6 266.1 217.7 167.4 84 0
1569.1 1685 1756.2 1776.6 1765.8 1741.6 1700.2 1640.4 1574.2 1528.4
1494 1452.6 1407.4 1341.2 1255.9 1150.9 1031.2 913.5 825.6 766.4
707.2 663.9 602.8 552.5 504.1 466.6 436.7 413.1 393.4 371.1
392.1 325.3 248.3 189.7 140.7 58.6 0
1569.1 1684.3 1757.5 1778.5 1767.1 1740.3 1703.4 1641 1572.9 1529.6
1494 1454.5 1410.6 1346.3 1262.9 1157.2 1036.9 916.6 823.1 760.7
701.5 656.3 596.4 544.9 496.5 458.3 428.4 405.5 388.3 366
404.8 299.8 237.4 191 142 58.6 0
